
calcActive())">
Safety switch, general duty, non fusible, 100A, 3 pole, 3 wire, 30hp, 240VAC, NEMA 3R, bolt on hub provision
DU323RB
SAR787.00
SAR432.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DU323RB
Safety switch, general duty, non fusible, 100A, 3 pole, 3 wire, 30hp, 240VAC, NEMA 3R, bolt on hub provision
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Safety switch, general duty, non fusible, 100A, 3 pole, 3 wire, 30hp, 240VAC, NEMA 3R, bolt on hub provision
SAR787.00
SAR432.85
Description
Safety switch, general duty, non fusible, 100A, 3 pole, 3 wire, 30hp, 240VAC, NEMA 3R, bolt on hub provision
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 100 A |
Disconnector device type | non-fusible disconnect switch |
Motor power hp | 15 hp at 240 V AC 60 Hz for 1 phase motors - 30 hp at 240 V AC 60 Hz for 3 phases motors |
NEMA degree of protection | NEMA 3R |
Series name | general duty |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account