
calcActive())">
Safety switch, general duty, non fusible, 30A, 3 pole, 3 wire, 7.5hp, 240VAC, NEMA 1
DU321
SAR250.00
SAR137.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DU321
Safety switch, general duty, non fusible, 30A, 3 pole, 3 wire, 7.5hp, 240VAC, NEMA 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Safety switch, general duty, non fusible, 30A, 3 pole, 3 wire, 7.5hp, 240VAC, NEMA 1
SAR250.00
SAR137.50
Description
Safety switch, general duty, non fusible, 30A, 3 pole, 3 wire, 7.5hp, 240VAC, NEMA 1
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 30 A |
Disconnector device type | non-fusible disconnect switch |
Motor power hp | 3 hp at 240 V AC 60 Hz for 1 phase motors - 7.5 hp at 240 V AC 60 Hz for 3 phases motors |
NEMA degree of protection | NEMA 1 |
Series name | general duty |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account