
calcActive())">
Double USB Charger, Unica X, 45W, type A+C, dark bronze
NUX32ACQUSB_DB
SAR521.06
SAR286.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32ACQUSB_DB
Double USB Charger, Unica X, 45W, type A+C, dark bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Double USB Charger, Unica X, 45W, type A+C, dark bronze
SAR521.06
SAR286.58
Description
Double USB Charger, Unica X, 45W, type A+C, dark bronze
Product Details
Activity | HDCWD |
---|---|
Depth | 41.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account