
calcActive())">
Domae ResBo distribution board 30 ways
RES330EZ40
SAR1,496.00
SAR822.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RES330EZ40
Domae ResBo distribution board 30 ways
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Domae ResBo distribution board 30 ways
SAR1,496.00
SAR822.80
Description
Domae ResBo distribution board 30 ways
Product Details
Activity | HDCFD |
---|---|
Product weight | 17.6 kg |
Length | 70 cm |
Height | 12.4 cm |
Width | 45 cm |
Internal width | 45 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account