
calcActive())">
Disbo Extra DB 40 A 18 w Surface IP41
DBX318MNS40FDS41
SAR2,558.00
SAR1,406.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBX318MNS40FDS41
Disbo Extra DB 40 A 18 w Surface IP41
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo Extra DB 40 A 18 w Surface IP41
SAR2,558.00
SAR1,406.90
Description
Disbo Extra Straight DB 40 A 18 ways NS100N inc Surface mount Flat Door IP41
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 40 A |
[ui] Rated Insulation Voltage | 390 V AC |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
Depth | 149 mm outside: , 117 mm embedded: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP41 conforming to IEC 60529 |
Product or Component Type | consumer unit with incomer |
Range | Disbo Extra |
Standards | IEC 439-3 |
Colour | white (RAL 9002) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account