Disbo Extra DB 250A 54 w Surface
SKU :
DBX354MEZ250FDS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,848.12
SAR2,666.47
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Disbo Extra DB 250A 54 w Surface
SAR4,848.12
SAR2,666.47
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 250 A |
| [ui] Rated Insulation Voltage | 690 V AC |
| Ambient Air Temperature for Operation | 50 °C |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
| Depth | 149 mm outside: , 117 mm embedded: |
| Device Application | low voltage electrical distribution |
| IP Degree of Protection | IP3x conforming to IEC 60529 |
| Product or Component Type | consumer unit with incomer |
| Range | Disbo Extra |
| Standards | IEC 439-3 |
| Colour | white (RAL 9002) |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 250 A |
| [ui] Rated Insulation Voltage | 690 V AC |
| Ambient Air Temperature for Operation | 50 °C |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
| Depth | 149 mm outside: , 117 mm embedded: |
| Device Application | low voltage electrical distribution |
| IP Degree of Protection | IP3x conforming to IEC 60529 |
| Product or Component Type | consumer unit with incomer |
| Range | Disbo Extra |
| Standards | IEC 439-3 |
| Colour | white (RAL 9002) |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account