Disbo Extra DB 160 A 36 w Flush Sqr Key

DBX336MNS160KR
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Disbo Extra KR DB 160 A 36 ways NS160N inc Flush mount - Sqr Key

Product Details

Activity HDCFD
[in] Rated Current 160 A
[ui] Rated Insulation Voltage 690 V AC
Ambient Air Temperature for Operation 50 °C
[icw] Rated Short-Time withstand Current 17 kA for 0.2 s
Depth 149 mm outside: , 117 mm embedded:
Device Application low voltage electrical distribution
IP Degree of Protection IP3x conforming to IEC 60529, IP41 conforming to IEC 60529
Product or Component Type consumer unit with incomer
Range Disbo Extra
Standards IEC 439-3
Colour white (RAL 9002)

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Disbo Extra DB 160 A 36 w Flush Sqr Key
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.