Disbo Extra DB 100 A 42 w Surface IP41

DBX342MNS100FDS41
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Disbo Extra Straight DB 100 A 42 ways NS100N inc Surface mount Flat Door IP41

Product Details

Activity HDCFD
[in] Rated Current 100 A
[ui] Rated Insulation Voltage 390 V AC
Ambient Air Temperature for Operation 50 °C
[icw] Rated Short-Time withstand Current 17 kA for 0.2 s
Depth 149 mm outside: , 117 mm embedded:
Device Application low voltage electrical distribution
IP Degree of Protection IP41 conforming to IEC 60529
Product or Component Type consumer unit with incomer
Range Disbo Extra
Standards IEC 439-3
Colour white (RAL 9002)

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Disbo Extra DB 100 A 42 w Surface IP41
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.