Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, painted white
SKU :
NUX31RUD60_PW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR303.11
SAR212.18
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, painted white
SAR303.11
SAR212.18
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 86 mm |
| EAN Code | 3606487458814 |
| Range | Unica X |
| Depth | 36.9 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 86 mm |
| EAN Code | 3606487458814 |
| Range | Unica X |
| Depth | 36.9 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account