
calcActive())">
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, antique brass
NUX31RUD60_AB
SAR327.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31RUD60_AB
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, antique brass
SAR327.04
Description
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, antique brass
Product Details
Activity | HDCWD |
---|---|
Width | 86 mm |
EAN Code | 3606487458845 |
Range | Unica X |
Depth | 36.9 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account