
calcActive())">
Dimmer, Unica X, 2 way, 2 gangs, 250W, push button, universal, antique brass
NUX32RUD250_AB
SAR357.92
SAR196.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32RUD250_AB
Dimmer, Unica X, 2 way, 2 gangs, 250W, push button, universal, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Dimmer, Unica X, 2 way, 2 gangs, 250W, push button, universal, antique brass
SAR357.92
SAR196.86
Description
Dimmer, Unica X, 2 way, 2 gangs, 250W, push button, universal, antique brass
Product Details
Activity | HDCWD |
---|---|
Depth | 36.9 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review