
calcActive())">
Fuse carrier, TeSys DF, 1P, 25A, 400VAC, fuse size 8.5x31.5mm, blown fuse indicator
DF81V
SAR36.00
SAR19.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF81V
Fuse carrier, TeSys DF, 1P, 25A, 400VAC, fuse size 8.5x31.5mm, blown fuse indicator
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse carrier, TeSys DF, 1P, 25A, 400VAC, fuse size 8.5x31.5mm, blown fuse indicator
SAR36.00
SAR19.80
Description
Fuse carrier, TeSys DF, 1P, 25A, 400VAC, fuse size 8.5x31.5mm, blown fuse indicator
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 25 A 20 °C |
Product Name | TeSys DF |
Product or Component Type | fuse carrier |
Control Type | toggle padlockable |
Utilisation Category | AC-20B conforming to IEC 60947-3 |
[ie] Rated Operational Current | 25 A at 400 V AC |
Fuse size | 8.3 x 31.5 mm |
Fuse type | , aM - , gG |
Range | TeSys |
Short-circuit withstand | 20 kA 400 V conforming to IEC 60947-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account