
calcActive())">
Fuse-link blades square 44 aR 750 V AC
DF4442200
SAR5,928.39
SAR3,260.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF4442200
Fuse-link blades square 44 aR 750 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse-link blades square 44 aR 750 V AC
SAR5,928.39
SAR3,260.61
Description
Fuse-link blades square 44 aR 750 V AC
Product Details
Activity | IDVSD |
---|---|
Device Short Name | blade fuse |
Product or Component Type | fuses |
Fuse size | 44 x 44 mm |
Fuse type | square |
Range | DF |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review