
calcActive())">
High speed fuse, 22X58, 80A
DF3FR80
SAR4,196.58
SAR2,308.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF3FR80
High speed fuse, 22X58, 80A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
High speed fuse, 22X58, 80A
SAR4,196.58
SAR2,308.12
Description
High speed fuse, 22X58, 80A
Product Details
Activity | IDVSD |
---|---|
Device Short Name | blade fuse |
Product or Component Type | fuses |
Fuse size | 22 x 58 mm |
Fuse type | cylindrical |
Quantity per set | 1 |
Range | DF |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review