
calcActive())">
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 6A, without striker
DF2CN06
SAR15.44
SAR8.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF2CN06
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 6A, without striker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 6A, without striker
SAR15.44
SAR8.49
Description
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 6A, without striker
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 6 A 500 V |
Fuse size | 10 x 38 mm |
Fuse type | NFC |
Quantity per set | set of 10 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account