
calcActive())">
Fuse carrier, TeSys DF, 3P, 32A, 690VAC, fuse size 10x38mm
DF103
SAR162.00
SAR89.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF103
Fuse carrier, TeSys DF, 3P, 32A, 690VAC, fuse size 10x38mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse carrier, TeSys DF, 3P, 32A, 690VAC, fuse size 10x38mm
SAR162.00
SAR89.10
Description
Fuse carrier, TeSys DF, 3P, 32A, 690VAC, fuse size 10x38mm
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Product Name | TeSys DF |
Product or Component Type | fuse carrier |
Control Type | toggle padlockable |
Utilisation Category | AC-20B conforming to IEC 60947-3 - DC-20B conforming to IEC 60947-3 |
[ie] Rated Operational Current | 32 A at 400 V AC |
Fuse size | 10 x 38 mm |
Fuse type | , aM - , gG |
Range | TeSys |
Short-circuit withstand | 120 kA 400 V conforming to IEC 60947-3 - 120 kA 500 V conforming to IEC 60947-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account