
calcActive())">
Fuse carrier, TeSys DF, 1P+N, 32A, 690VAC, fuse size 10x38 mm
DF101N
SAR79.00
SAR43.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF101N
Fuse carrier, TeSys DF, 1P+N, 32A, 690VAC, fuse size 10x38 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse carrier, TeSys DF, 1P+N, 32A, 690VAC, fuse size 10x38 mm
SAR79.00
SAR43.45
Description
Fuse carrier, TeSys DF, 1P+N, 32A, 690VAC, fuse size 10x38 mm
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Product Name | TeSys DF |
Product or Component Type | fuse carrier |
Control Type | toggle padlockable |
Utilisation Category | AC-20B conforming to IEC 60947-3 - DC-20B conforming to IEC 60947-3 |
[ie] Rated Operational Current | 32 A at 400 V AC |
Fuse size | 10 x 38 mm |
Fuse type | , aM - , gG |
Range | TeSys |
Short-circuit withstand | 120 kA 400 V conforming to IEC 60947-3 - 120 kA 500 V conforming to IEC 60947-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account