
calcActive())">
DETUNED REACTOR 400V 60HZ 50KVAR 252HZ
LVR05500B40T
SAR4,781.00
SAR2,629.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVR05500B40T
DETUNED REACTOR 400V 60HZ 50KVAR 252HZ
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DETUNED REACTOR 400V 60HZ 50KVAR 252HZ
SAR4,781.00
SAR2,629.55
Description
Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 252Hz (4.2) 5.7% 60Hz 400V
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 1.1 kV |
Ambient Air Temperature for Operation | 0-55 °C at <= 1000 m, 0-50 °C at > 1000...2000 m |
Depth | 200 mm |
Device Short Name | DR |
IP Degree of Protection | IP00 |
Net Weight | 22 kg |
Network Frequency | 60 Hz |
Product or Component Type | detuned reactor |
Range | PowerLogic |
Standards | IEC 60068 |
Connections - Terminals | pad terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account