DETUNED REACTOR 400V 60HZ 25KVAR 228HZ

LVR07250B40T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 228Hz (3.8) 7% 60Hz 400V

Product Details

Activity DPLVP
[ui] Rated Insulation Voltage 1.1 kV
Ambient Air Temperature for Operation 0-55 °C at <= 1000 m, 0-50 °C at > 1000...2000 m
Depth 160 mm
Device Short Name DR
IP Degree of Protection IP00
Net Weight 14.5 kg
Network Frequency 60 Hz
Product or Component Type detuned reactor
Range PowerLogic
Standards IEC 60068
Connections - Terminals pad terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: DETUNED REACTOR 400V 60HZ 25KVAR 228HZ
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.