
calcActive())">
Disbo Extra distribution enclosure - flush mounting - 100 A incomer
DBX348MNS100
SAR4,163.00
SAR2,289.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBX348MNS100
Disbo Extra distribution enclosure - flush mounting - 100 A incomer
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo Extra distribution enclosure - flush mounting - 100 A incomer
SAR4,163.00
SAR2,289.65
Description
Disbo Extra distribution enclosure - flush mounting - 100 A incomer
Product Details
Activity | HDCFD |
---|---|
Device Short Name | distribution enclosure |
Range | Disbo Extra |
Enclosure type | distribution enclosure |
Number of ways | 48 ways |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account