
calcActive())">
Disbo Extra KR DB 100 A 42 ways NS100N inc Surface mount Sqr Key
DBX342MNS100KRS
SAR4,444.00
SAR2,444.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBX342MNS100KRS
Disbo Extra KR DB 100 A 42 ways NS100N inc Surface mount Sqr Key
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo Extra KR DB 100 A 42 ways NS100N inc Surface mount Sqr Key
SAR4,444.00
SAR2,444.20
Description
Disbo Extra KR DB 100 A 42 ways NS100N inc Surface mount Sqr Key
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Disbo Extra |
Enclosure type | distribution enclosure |
Number of ways | 42 (outgoer) |
Provided equipment | earthing bar - enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account