CVS160B TM100D 3P3D circuit breaker 50d

LV516621
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

circuit breaker, EasyPact CVS, CVS160B , 25kA 380/415V,TMD, 3p/3d

Product Details

Activity PPCCB
Breaking Capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 0.1064 kg
[uimp] Rated Impulse withstand Voltage 8 kV conforming to EN/IEC 60947-2
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code B
Connection Pitch 35 mm
Device Short Name CVS160B
Long Time Delay Adjustment Type fixed
Instantaneous Pick-Up Adjustment Range 800 A
Compatibility Code CVS160
Long Time Pick-Up Adjustment Range 0.7...1 x In
[in] Rated Current 100 A at 50 °C
Instantaneous Pick-Up Adjustment Type Ii fixed
Electrical Durability 12000 cycles 415 V In conforming to IEC 60947-2
Control Type toggle
Height 161 mm
Long Time Pick-Up Adjustment Type Ir adjustable
Protected Poles Description 3D
Depth 86 mm
Product or Component Type circuit breaker
Network Type AC
Range EasyPact
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name EasyPact CVS
Poles Description 3P
Trip Unit Name TM-D
Width 105 mm
Trip Unit Technology thermal-magnetic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CVS160B TM100D 3P3D circuit breaker 50d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.