CT,Volt,Split Core,Sz2,100A:0.333VAC,S4
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CT,Volt,Split Core,Sz2,100A:0.333VAC,S4
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 100 A |
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | LVCT |
Depth | 30 mm |
Device Short Name | LVCT |
Net Weight | 0.34 kg |
Network Frequency | 50/60 Hz |
Product or Component Type | current transformer |
Range | PowerLogic |
Relative Humidity | 95-95 % |