
calcActive())">
CT tropi. DIN 600 5 bars mult.
METSECT5MC060
SAR174.00
SAR95.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSECT5MC060
CT tropi. DIN 600 5 bars mult.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CT tropi. DIN 600 5 bars mult.
SAR174.00
SAR95.70
Description
current transformer tropicalised DIN mount 600 5 for bars 10x40 20x32 25x25
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 600 A |
[ui] Rated Insulation Voltage | 3 kV |
[uimp] Rated Impulse withstand Voltage | 3 kV |
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
Compatibility Code | MC |
Depth | 45 mm frame: , 65 mm total: |
IP Degree of Protection | IP20 |
Net Weight | 0.449 kg |
Mounting Mode | by screws#|#clip-on#|#insulated locking screw |
Product or Component Type | current transformer |
Product Name | CT |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Mounting Support | DIN rail, busbar, mounting plate |
Standards | VDE 0414#|#IEC 61869-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account