CT tropi. DIN 50 5 cables d. 21
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CT tropi. DIN 50 5 cables d. 21
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 50 A |
[ui] Rated Insulation Voltage | 3 kV |
[uimp] Rated Impulse withstand Voltage | 3 kV |
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
Compatibility Code | CC |
Depth | 30 mm frame: , 37 mm total: |
IP Degree of Protection | IP20 |
Net Weight | 0.19 kg |
Mounting Mode | clip-on#|#by screws |
Product or Component Type | current transformer |
Product Name | CT |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Mounting Support | DIN rail, mounting plate |
Standards | VDE 0414#|#IEC 61869-2 |