![CT tropi. DIN 400 5 bars mult. main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/e/metsect5mc040.jpg)
CT tropi. DIN 400 5 bars mult.
Excl. Tax
Excl. Tax
All Sellers
![CT tropi. DIN 400 5 bars mult.](https://eshop-sa.se.com/media/catalog/product/m/e/metsect5mc040.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CT tropi. DIN 400 5 bars mult.
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 400 A |
[ui] Rated Insulation Voltage | 3 kV |
[uimp] Rated Impulse withstand Voltage | 3 kV |
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
Compatibility Code | MC |
Depth | 45 mm frame: , 65 mm total: |
IP Degree of Protection | IP20 |
Net Weight | 0.404 kg |
Mounting Mode | insulated locking screw#|#clip-on#|#by screws |
Product or Component Type | current transformer |
Product Name | CT |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Mounting Support | DIN rail, busbar, mounting plate |
Standards | VDE 0414#|#IEC 61869-2 |