CT tropi. 2500 5 dual out. bars 38x127
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CT tropi. 2500 5 dual out. bars 38x127
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 2500 A |
[ui] Rated Insulation Voltage | 3 kV |
[uimp] Rated Impulse withstand Voltage | 3 kV |
Ambient Air Temperature for Operation | -25-50 °C |
[ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
Compatibility Code | DB |
Depth | 40 mm frame: , 78.4 mm total: |
IP Degree of Protection | IP20 |
Net Weight | 1.082 kg |
Mounting Mode | insulated locking screw |
Product or Component Type | current transformer |
Product Name | CT |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Mounting Support | busbar |
Standards | VDE 0414#|#IEC 61869-2 |