CONTROL CIRCUIT BREAKER

GB2CB12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Thermal magnetic circuit breaker, TeSys GB2, 1P, 6 A, Icu 1.5 kA@240 V

Product Details

Activity PPCTR
Weight (in Kg) 0.59 kg
Product Name TeSys GB2
[ue] Rated Operational Voltage 250 V AC 50/60 Hz conforming to IEC 60947-2, 277 V AC 60 Hz conforming to CSA C22.2 No 235, 277 V AC 60 Hz conforming to UL 1077, 48 V DC
Product or Component Type circuit breaker
Range TeSys
Device Application control
Control Type toggle
Fire Resistance 960 °C conforming to IEC 60695-2-1
Magnetic Tripping Current 83-83 A
Poles Description 1P
Operating Altitude 3000 m
Network Frequency 50/60 Hz conforming to IEC 60947-2
Trip Unit Technology thermal-magnetic
Mechanical Durability 8000 cycles
[ics] Rated Service Short-Circuit Breaking Capacity 75 % at 110 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Standards EN/IEC 60947-1#|#EN/IEC 60947-2#|#CSA C22.2 No 235#|#UL 1077
Power Dissipation per Pole 2 W
Utilisation Category category A conforming to IEC 60947-2, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1
Ambient Air Temperature for Operation -20-60 °C
[uimp] Rated Impulse withstand Voltage 4 kV conforming to IEC 60947-2
Ambient Air Temperature for Storage -40-80 °C
Compatibility Code GB2
Breaking Capacity 3 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2, 1.5 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 1.5 kA Icu at 24 V DC conforming to IEC 60947-2, 1 kA Icu at 48 V DC conforming to IEC 60947-2
Product Certifications UL#|#CSA
[in] Rated Current 6:00 AM
Height 74 mm
Depth 67 mm
Width 15 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CONTROL CIRCUIT BREAKER
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.