
calcActive())">
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 120V DC standard coil
LC1D80GD
SAR1,593.00
SAR876.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80GD
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 120V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 120V DC standard coil
SAR1,593.00
SAR876.15
Description
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 120V DC standard coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.08 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 125 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: <= 300 V DC 25...400 Hz, power circuit: <= 690 V AC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 125 V DC |
Range | TeSys |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | 0.1...0.3 Uc (-40-70 °C):drop-out DC, 0.85...1.1 Uc (-40-55 °C):operational DC, 1...1.1 Uc (55-70 °C):operational DC |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 95...130 ms closing, 20...35 ms opening |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 2.59 kg |
Mechanical Durability | 4 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508 |
Power Dissipation per Pole | 5.1 W AC-3, 12.5 W AC-1, 5.1 W AC-3e |
Utilisation Category | AC-1#|#AC-4#|#AC-3#|#AC-3e |
[icw] Rated Short-Time withstand Current | 640 A 40 °C - 10 s for power circuit, 990 A 40 °C - 1 s for power circuit, 135 A 40 °C - 10 min for power circuit, 320 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | RINA#|#CCC#|#CSA#|#DNV#|#GOST#|#LROS (Lloyds register of shipping)#|#UL#|#BV#|#GL |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 1000 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
Height | 127 mm |
Depth | 186 mm |
Width | 85 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account