CONTACT ELEMENT
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CONTACT ELEMENT
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Product Compatibility | XB4#|#XAPS2#|#XACA#|#XB5 |
Net Weight | 0.02 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamps terminals, 1 x 2.5 mm² with or without cable end, screw clamps terminals, 2 x 1.5 mm² with or without cable end |
Ambient Air Temperature for Operation | -25-70 °C |
Range of Product | Harmony XAC |
Product or Component Type | contact block |