Cont.un. 0-10V REG-K/3g w. man.mode
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cont.un. 0-10V REG-K/3g w. man.mode
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 100...240 V AC 50...60 Hz |
Product or Component Type | control unit 0-10 V |
Range of Product | KNX |
Load Type | incandescent lamps: <= 1600 W, 100 V AC, capacitive: , 16 A, 200 µF, 100...240 V AC, incandescent lamps: <= 3600 W, 230 V AC, incandescent lamps: <= 3840 W, 240 V AC, halogen lamps: <= 1086 W, 100 V AC, halogen lamps: <= 2500 W, 230 V AC, halogen lamps: <= 2608 W, 240 V AC, parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC, parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC, parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC |