
Connection unit, Unica X, 45A, 250V, 1 gang, without flex outlet, painted white
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Connection unit, Unica X, 45A, 250V, 1 gang, without flex outlet, painted white
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Depth | 21.5 mm |
Width | 86 mm |
Height | 86 mm |