
calcActive())">
Compact NSX800 TM DC 2P w/o connector
LV438546
SAR6,605.98
SAR3,633.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV438546
Compact NSX800 TM DC 2P w/o connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Compact NSX800 TM DC 2P w/o connector
SAR6,605.98
SAR3,633.29
Description
Circuit breaker, ComPact NSX800 TM-DC, 2 poles, 800A, 50kA/600VDC, without bare cable connector
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 50 kA Icu at 300 V DC 1P conforming to IEC 60947-2, 50 kA Icu at 600 V DC 2P conforming to IEC 60947-2 |
Weight (in Kg) | 1.8 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 600 V DC |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 12.5 kA at 600 V DC conforming to IEC 60947-2 |
Breaking Capacity Code | N 50 kA 600 V DC |
Connection Pitch | 45 mm |
Device Short Name | NSX800 DC |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-Up Adjustment Range | 0.7...1 x In |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 800 A at 40 °C |
Electrical Durability | 1000 cycles at 600 V In, 2000 cycles at 600 V In/2 |
Control Type | toggle |
Height | 350 mm |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Long Time Pick-Up Adjustment Type Ir | adjustable |
Protected Poles Description | 2t |
Depth | 110 mm |
Product or Component Type | circuit breaker |
Network Type | DC |
Range | ComPact |
Net Weight | 9.4 kg |
[ui] Rated Insulation Voltage | 600 V DC conforming to IEC 60947-2 |
Utilisation Category | category A |
Product Name | ComPact NSX DC |
Poles Description | 2P |
Trip Unit Name | TM-DC |
Width | 185 mm |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review