
calcActive())">
Compact NSX160NA lastbryter 3P
LV430629
SAR931.63
SAR512.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430629
Compact NSX160NA lastbryter 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Compact NSX160NA lastbryter 3P
SAR931.63
SAR512.40
Description
switch disconnector ComPact NSX160 NA, 3 poles, 160 A
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.05 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3, 750 V DC 3 poles in series conforming to IEC 60947-3, 500 V DC 2 poles in series conforming to IEC 60947-3, 250 V DC 1 pole conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 35 mm |
Device Short Name | Compact NSX160NA |
Compatibility Code | NSX160 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 160 A |
Electrical Durability | AC-22A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3, AC-22A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3, AC-23A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3, AC-23A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3, AC-22A: 10000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 15000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 30000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 5000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 10000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 15000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 30000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 5000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 |
Control Type | toggle |
Height | 161 mm |
Depth | 86 mm |
Product or Component Type | switch disconnector |
Network Type | DC#|#AC |
Range | ComPact |
Net Weight | 1.8 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 3P |
Width | 105 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account