
calcActive())">
COMMUNICATING MT400 630 220 240V 50 60HZ
LV432652
SAR5,366.00
SAR2,951.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432652
COMMUNICATING MT400 630 220 240V 50 60HZ
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
COMMUNICATING MT400 630 220 240V 50 60HZ
SAR5,366.00
SAR2,951.30
Description
Communicating motor mechanism module MTc 400/630, ComPacT NSX400/630, 220/240VAC 50/60Hz
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.286 kg |
Device Short Name | MT400/630 |
[in] Rated Current | 400 A, 630 A |
Control Type | communicating |
Product or Component Type | motor mechanism |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review