CIRCUIT BREAKER C60H-DC 500VDC 32A 2P C
SKU :
A9N61535
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR77.00
SAR42.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER C60H-DC 500VDC 32A 2P C
SAR77.00
SAR42.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 32 A at 25 °C |
| [ui] Rated Insulation Voltage | 500 V DC conforming to IEC 60947-2 500 V DC conforming to EN 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [ue] Rated Operational Voltage | 500 V DC |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Comb Busbar and Distribution Block Compatibility | top or bottom: standard |
| Compatibility Code | C60H-DC |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
| Device Short Name | C60H-DC |
| Device Application | distribution |
| Net Weight | 0.256 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | fixed |
| Network Frequency | 50/60 Hz |
| Poles Description | 2P |
| Network Type | DC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 4 |
| Number of Protected Poles | 2 |
| Product Name | Acti9 C60H-DC |
| Provision for Padlocking | padlockable |
| Range | Acti9 |
| Mounting Support | 35 mm symmetrical DIN rail |
| Standards | EN 60947-2, IEC 60947-2 |
| Tightening Torque | power circuit: 2.5-2.5 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-2 |
| [lcs] Rated Service Breaking Capacity | 15 kA 75 % conforming to EN 60947-2 - 220 V DC, 15 kA 75 % conforming to EN 60947-2 - 250 V DC, 15 kA 75 % conforming to IEC 60947-2 - 220 V DC, 15 kA 75 % conforming to IEC 60947-2 - 250 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 500 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 440 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 32 A at 25 °C |
| [ui] Rated Insulation Voltage | 500 V DC conforming to IEC 60947-2 500 V DC conforming to EN 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [ue] Rated Operational Voltage | 500 V DC |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | H |
| Comb Busbar and Distribution Block Compatibility | top or bottom: standard |
| Compatibility Code | C60H-DC |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
| Device Short Name | C60H-DC |
| Device Application | distribution |
| Net Weight | 0.256 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | fixed |
| Network Frequency | 50/60 Hz |
| Poles Description | 2P |
| Network Type | DC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 4 |
| Number of Protected Poles | 2 |
| Product Name | Acti9 C60H-DC |
| Provision for Padlocking | padlockable |
| Range | Acti9 |
| Mounting Support | 35 mm symmetrical DIN rail |
| Standards | EN 60947-2, IEC 60947-2 |
| Tightening Torque | power circuit: 2.5-2.5 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-2 |
| [lcs] Rated Service Breaking Capacity | 15 kA 75 % conforming to EN 60947-2 - 220 V DC, 15 kA 75 % conforming to EN 60947-2 - 250 V DC, 15 kA 75 % conforming to IEC 60947-2 - 220 V DC, 15 kA 75 % conforming to IEC 60947-2 - 250 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 500 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 440 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account