Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RCD B-EV, MNx aux.
SKU :
EVB3S22NCB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR14,802.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
RCD Type B EV+MNX?
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RCD B-EV, MNx aux.
SAR14,802.75
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Range | Evlink |
|---|---|
| Activity | PREVC |
| Type of socket​ | ACT2 |
| Current output | 32A |
| Weight (in Kg) | 10 kg |
| Power kW | 22 |
| Network Number of Phases | 3PH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | Evlink |
|---|---|
| Activity | PREVC |
| Type of socket​ | ACT2 |
| Current output | 32A |
| Weight (in Kg) | 10 kg |
| Power kW | 22 |
| Network Number of Phases | 3PH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account