
calcActive())">
ARGUS standard indoor 360� - blister
CCTR1P002
SAR694.66
SAR382.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCTR1P002
ARGUS standard indoor 360� - blister
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS standard indoor 360� - blister
SAR694.66
SAR382.06
Description
ARGUS standard indoor 360° - blister
Product Details
Activity | HDSPE |
---|---|
Range | ARGUS |
Load type | capacitive: : 10 A, 21 µF, AC - capacitive: : 6 A, 28 µF, AC |
Type of packing | blister |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account