
calcActive())">
ARGUS standard indoor 360� - carton
CCT56P002
SAR374.39
SAR205.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT56P002
ARGUS standard indoor 360� - carton
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS standard indoor 360� - carton
SAR374.39
SAR205.91
Description
ARGUS standard indoor 360° - carton
Product Details
Activity | HDSPE |
---|---|
Range | ARGUS |
Load type | capacitive: : 6 A, 28 µF, AC - compact fluorescent lamp: 4 x 23 W, AC |
Type of packing | carton |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review