Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
SKU :
CCT15369
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR532.00
SAR292.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
IC2000d outdoor (18 mm)
Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
SAR532.00
SAR292.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Short Name | IC2000 |
| Range | Acti9 |
| Load type | compact fluorescent lamp: 170 W - halogen lamp: 2600 W |
| Provided equipment | twilight sensor outdoor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Short Name | IC2000 |
| Range | Acti9 |
| Load type | compact fluorescent lamp: 170 W - halogen lamp: 2600 W |
| Provided equipment | twilight sensor outdoor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account