
calcActive())">
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
BLRCS104A125B40
SAR716.00
SAR393.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCS104A125B40
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
SAR716.00
SAR393.80
Description
EasyLogic PFC Capacitor, 10.4/12.5 kvar - 400 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
IP Degree of Protection | IP20 |
Net Weight | 1.2 kg |
Mounting Mode | vertical |
Network Frequency | 50/60 Hz |
Product or Component Type | standard duty capacitor |
Product Name | EasyLogic PFC Capacitor |
Range | EasyLogic |
Relative Humidity | 95-95 % |
Standards | IEC 60831-1#|#IEC 60831-2 |
Connections - Terminals | ClampTite terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account