CAPACITOR CAN HDY 16.7/20KVAR 400V

BLRCH167A200B40
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

heavy duty PowerLogic PFC Capacitor, 16.7/20 kvar - 400 V - 50/60Hz

Product Details

Activity DPLVP
Ambient Air Temperature for Operation -25-55 °C
IP Degree of Protection IP20
Net Weight 2.5 kg
Mounting Mode upright/horizontal
Network Frequency 50/60 Hz
Product or Component Type heavy duty capacitor
Product Name PowerLogic PFC Capacitor
Range PowerLogic
Relative Humidity 95-95 %
Standards IEC 60831-2#|#IEC 60831-1
Connections - Terminals ClampTite terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CAPACITOR CAN HDY 16.7/20KVAR 400V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.