
calcActive())">
CAPACITOR CAN HDY 12.5/15KVAR 400V
BLRCH125A150B40
SAR1,003.00
SAR551.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCH125A150B40
CAPACITOR CAN HDY 12.5/15KVAR 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CAPACITOR CAN HDY 12.5/15KVAR 400V
SAR1,003.00
SAR551.65
Description
heavy duty PowerLogic PFC Capacitor, 12.5/15 kvar - 400 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
IP Degree of Protection | IP20 |
Net Weight | 1.6 kg |
Mounting Mode | upright/horizontal |
Network Frequency | 50/60 Hz |
Product or Component Type | heavy duty capacitor |
Product Name | PowerLogic PFC Capacitor |
Range | PowerLogic |
Relative Humidity | 95-95 % |
Standards | IEC 60831-2#|#IEC 60831-1 |
Connections - Terminals | ClampTite terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account