
calcActive())">
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 110VAC 50/60Hz standard coil, Lugs-ring terminals
CAD326F7
SAR163.00
SAR89.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAD326F7
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 110VAC 50/60Hz standard coil, Lugs-ring terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 110VAC 50/60Hz standard coil, Lugs-ring terminals
SAR163.00
SAR89.65
Description
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 110VAC 50/60Hz standard coil, Lugs-ring terminals
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys CAD |
Product or Component Type | control relay |
Contactor application | control circuit |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account