
calcActive())">
control relay, TeSys K, 4P(4NO), 690V, 24V DC standard coil
CA3KN40BD
SAR262.00
SAR144.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA3KN40BD
control relay, TeSys K, 4P(4NO), 690V, 24V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
control relay, TeSys K, 4P(4NO), 690V, 24V DC standard coil
SAR262.00
SAR144.10
Description
control relay, TeSys K, 4P(4NO), 690V, 24V DC standard coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 4 NO |
Product Name | TeSys CAK |
Product or Component Type | control relay |
Control Circuit Type | DC standard |
Utilisation Category | AC-15 - DC-13 |
Contactor application | control circuit |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account