Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, MA trip unit 150A
SKU :
C25N3MA150
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,485.00
SAR1,366.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX250N 50kA AC 3P3D 150A MA
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, MA trip unit 150A
SAR2,485.00
SAR1,366.75
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N 50 kA 415 V AC |
| [in] Rated Current | 150 A at 65 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | I |
| Trip Unit Technology | magnetic |
| Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 15 kA at 600 V AC 50/60 Hz conforming to UL 508 |
| Trip unit name | MA |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N 50 kA 415 V AC |
| [in] Rated Current | 150 A at 65 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | I |
| Trip Unit Technology | magnetic |
| Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 15 kA at 600 V AC 50/60 Hz conforming to UL 508 |
| Trip unit name | MA |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













