
Trip unit MicroLogic 2.2, ComPacT NSX250, 3 poles, electronic basic protections, 250A rating
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Trip unit MicroLogic 2.2, ComPacT NSX250, 3 poles, electronic basic protections, 250A rating
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 250 A at 40 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Trip unit name | MicroLogic 2.2 |