
Trip unit TM32D, ComPacT NSX100/160, thermal magnetic, rating 32A, 50 degrees C, 3 poles 3D
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Trip unit TM32D, ComPacT NSX100/160, thermal magnetic, rating 32A, 50 degrees C, 3 poles 3D
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 32 A at 50 °C |
Protected Poles Description | 3D |
Network Type | AC - DC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Trip unit name | TM-D |