
calcActive())">
Trip unit TM25D, ComPacT NSX100, thermal magnetic, rating 25A, 50 degrees C, 3 poles 3D
C103TM025C
SAR325.00
SAR178.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C103TM025C
Trip unit TM25D, ComPacT NSX100, thermal magnetic, rating 25A, 50 degrees C, 3 poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit TM25D, ComPacT NSX100, thermal magnetic, rating 25A, 50 degrees C, 3 poles 3D
SAR325.00
SAR178.75
Description
Trip unit TM25D, ComPacT NSX100, thermal magnetic, rating 25A, 50 degrees C, 3 poles 3D
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 25 A at 50 °C |
Protected Poles Description | 3D |
Network Type | AC - DC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Trip unit name | TM-D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account