
calcActive())">
Trip unit MicroLogic 2.2M, ComPacT NSX100/160/250, 3 poles, electronic basic protections, motor protection, 100A rating
C1032M100
SAR1,632.00
SAR897.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C1032M100
Trip unit MicroLogic 2.2M, ComPacT NSX100/160/250, 3 poles, electronic basic protections, motor protection, 100A rating
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MicroLogic 2.2M, ComPacT NSX100/160/250, 3 poles, electronic basic protections, motor protection, 100A rating
SAR1,632.00
SAR897.60
Description
Trip unit MicroLogic 2.2M, ComPacT NSX100/160/250, 3 poles, electronic basic protections, motor protection, 100A rating
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 100 A at 65 °C |
Protected Poles Description | 3D |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Trip unit name | MicroLogic 2.2 M |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account